Contact Us

Product Details

Ejector system

Ejector Single unit

Model No.
VSH・VSU・VSB・VSC
Industry

A wide variety of types with different performance and shapes are available to meet various conditions.
[Nozzle Diameter]0.3,0.4,0.5, 0.7, 1.0, 1.2, 1.5, 2.0 (㎜)
[Suction Flow Rate]1~180 (L/min(ANR))

Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

CKD plus Members Only

Features

[Selectable shape]
Various types of performances and shapes are available to handle various conditions.

Variations
Model No.VSH
Product name
Solenoid valve direct mounting
Nozzle diameter
φ0.5, φ0.7, φ1.0, φ1.2, φ1.5, φ2.0
Remarks
Model No.VSU
Product name
Tubular
Nozzle diameter
Φ0.3,Φ0.4,Φ0.5, Φ0.7, Φ1.0, Φ1.2, Φ1.5, Φ2.0
Remarks
Model No.VSC
Product name
Pad direct mounting
Nozzle diameter
Φ0.3,Φ0.4,Φ0.5, Φ0.7, Φ1.0, Φ1.2, Φ1.5, Φ2.0
Remarks
Model No.VSB
Product name
Square
Nozzle diameter
φ0.5, φ0.7, φ1.0, φ1.2, φ1.5, φ2.0
Remarks

Return to Product List