Product Details
Ejector system
Ejector unit (20 mm width)
- Model No.
- VSG
- Industry
Standard type with all functions aggregated.
[Nozzle diameter] 0.5, 0.7, 1.0, 1.2 (mm)
[Intake flow rate] 7 to 50 (L/min (ANR))
- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
[Integrated required functions]
Vacuum pressure switch, vacuum burst valve, etc. are unitized.
Selectable according to the purpose of use.
- Variations
-
- Model No.VSG-H
- Product name
- High vacuum / medium flow rate
- Nozzle diameter (mm)
- φ0.5, φ0.7, φ1.0
- Remarks
- Model No.VSG-L
- Product name
- Medium vacuum / large flow rate
- Nozzle diameter (mm)
- φ0.5, φ0.7, φ1.0
- Remarks
- Model No.VSG-E
- Product name
- High vacuum / low flow rate
- Nozzle diameter (mm)
- φ0.5, φ0.7, φ1.0
- Remarks