Contact Us

Product Details

Ejector system

Ejector unit (20 mm width)

Model No.
VSG
Industry

Standard type with all functions aggregated.
[Nozzle diameter] 0.5, 0.7, 1.0, 1.2 (mm)
[Intake flow rate] 7 to 50 (L/min (ANR))

Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

CKD plus Members Only

Features

[Integrated required functions]
Vacuum pressure switch, vacuum burst valve, etc. are unitized.
Selectable according to the purpose of use.

Variations
Model No.VSG-H
Product name
High vacuum / medium flow rate
Nozzle diameter (mm)
φ0.5, φ0.7, φ1.0
Remarks
Model No.VSG-L
Product name
Medium vacuum / large flow rate
Nozzle diameter (mm)
φ0.5, φ0.7, φ1.0
Remarks
Model No.VSG-E
Product name
High vacuum / low flow rate
Nozzle diameter (mm)
φ0.5, φ0.7, φ1.0
Remarks

Return to Product List