Product Details
Check valves, shuttle valves, quick exhaust valves
P4* Series for Rechargeable battery manufacturing processes Quick exhaust valve with push-in fitting
- Model No.
- QEL-P4
P4* Series for rechargeable battery manufacturing processes
- Industry
Compact / space saving inline type. Atmosphere release type and type with exhaust port fitting are available.
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
![](../../../src/product_img/product_img_1150_Lhbf_large.jpg)
- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
[Compact / space saving inline]
With Φ4 / Φ6 push-in fitting.
Atmosphere release type and type with exhaust port fitting are available.[Standard ozone-resistant materials]
Ozone-proof materials for degradation prevention are used as standard for the valving element.[Environment-friendly products]
All substances which adversely affect the global environment have been eliminated from the materials.
RoHS Directive compliant product.
- Variations
-
- Model No.QEL-P4
- Product name
- Quick exhaust valve with push-in fitting (Rechargeable battery manufacturing processes)
- Compatible tube O.D.
- Φ4, Φ6
- Max. working pressure (MPa)
- 0.7
- Remarks