Product Details
Space saving cylinders
P4* Series for Rechargeable battery manufacturing processes Compact cylinder
- Model No.
- SMG-P4※
P4* Series for rechargeable battery manufacturing processes
- Industry
Lightweight, space-saving, compact cylinder with a simple shape for easier mounting.
Detection switch fits into the body with barely any protrusion.
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
P40:The use of copper, zinc, and nickel-based materials, zinc plating, and electrolytic nickel plating is limited in the construction of all parts.
P42:The use of copper, zinc, and nickel-based materials, zinc plating, and electrolytic nickel plating is limited in the construction of all parts. Local exhaust function (vacuum treatment port) is added.
![](../../../src/product_img/product_img_187_O56x_large.jpg)
- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
[Simple shape for flexible mounting]
Integration of mount block enables flexible selection from five direct mounting surfaces as standard.[Lightweight and space saving]
Space saving and lightweight with integration of mount block.[Detection switch fits in neatly]
Detection switch fits into the body with barely any protrusion.[Easy maintenance]
A new mounting method has been developed for easy maintenance.
- Variations
-
- Model No.SMG-P4※
- Product name
- Double acting/ single rod (Rechargeable battery manufacturing processes)
- Bore size
- ø6, ø10, ø16, ø20, ø25, ø32
- Remarks
- Model No.SMG-X-P4※
- Product name
- Single acting/ push (Rechargeable battery manufacturing processes)
- Bore size
- ø6, ø10, ø16, ø20, ø25, ø32
- Remarks
- Model No.SMG-Y-P4※
- Product name
- Single acting/ pull (Rechargeable battery manufacturing processes)
- Bore size
- ø6, ø10, ø16, ø20, ø25, ø32
- Remarks
- Model No.SMG-F-P4※
- Product name
- Double acting/ fine speed (Rechargeable battery manufacturing processes)
- Bore size
- ø6, ø10, ø16, ø20, ø25, ø32
- Remarks
- Model No.SMG-M-P4※
- Product name
- Double acting/ rotation-stop (Rechargeable battery manufacturing processes)
- Bore size
- ø6, ø10, ø16, ø20, ø25, ø32
- Remarks