Product Details
Pneumatic pressure sensors
P4* Series for Rechargeable battery manufacturing processes Mechanical pressure switch for air
- Model No.
- APS-W-P4
P4* Series for rechargeable battery manufacturing processes
- Industry
A mechanical pressure switch available in modular and single unit type.
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
![](../../../src/product_img/product_img_938_Qmrc_large.jpg)
- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
[Compact mechanical pressure switch]
General purpose single unit specifications.
- Variations
-
- Model No.APS-W-P4
- Product name
- Compact (Rechargeable battery manufacturing processes)
- Max. working pressure (MPa)
- 1.0
- Set pressure (MPa)
- 0.1 to 0.6
- Remarks