Product Details
Check valves, shuttle valves, quick exhaust valves
Shuttle valve
- Model No.
- SHV2
- Industry
A shuttle valve that can be used when switching between manual and automatic operation, with abundant bore sizes and options.
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Variety of bore sizes available]
Series includes piping bore sizes Rc1/8 to Rc1.[Abundant options]
Fluoro rubber specifications available as options.
Mounting bracket available (small bore).[Eco-friendly product]
Eco-friendly design is free of lead and hexavalent chrome.
Paint-free.
Waste sorting is simplified.
- Variations
-
- Model No.SHV2
- Product name
- Shuttle valve
- Port size (Rc)
- 1/8, 1/4, 3/8, 1/2, 3/4, 1
- Max. working pressure (MPa)
- 1.0
- Min. working pressure (MPa)
- 0.05
- Remarks