Product Details
Pressure gauges / displays
Pressure gauge for panel mounting
- Model No.
- G53D
- Industry
A flush panel mount has been added to the conventional pressure gauge, with M5 used as standard for the port size.
![](../../../src/product_img/product_img_2013_tPIf_large.jpg)
- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
[For panel mount]
A flush panel mount has been added to the conventional pressure gauge.
M5 is used as standard for the port size.
Port size: R1/8,1/4 (with M5 female thread)
- Variations
-
- Model No.G53D-※
- Product name
- Pressure gauge for panel mounting
- Port size (R)
- 1/8, 1/4
- Pressure range (MPa)
- 0 to 0.2 / 0 to 0.4 0 to 1.0
- Remarks