Contact Us

Product Details

Pressure gauges / Indicators

Pressure gauge for panel mounting

Model No.
G53D
Industry

A flush panel mount has been added to the conventional pressure gauge, with M5 used as standard for the port size.

Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

CKD plus Members Only

Features

[For panel mount]
A flush panel mount has been added to the conventional pressure gauge.
M5 is used as standard for the port size.
Port size: R1/8,1/4 (with M5 female thread)

Variations
Model No.G53D-※
Product name
Pressure gauge for panel mounting
Port size (R)
1/8, 1/4
Pressure range (MPa)
0 to 0.2 / 0 to 0.4 0 to 1.0
Remarks

Return to Product List