Product Details
Regulators
Clean regulator
- Model No.
- 2619
- Industry
A compact regulator with oil-prohibited specifications that can be used in a clean room.
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Oil-prohibited specifications]
A compact regulator that can be used in a clean room.
Port size: Rc1/8, Rc1/4
- Variations
-
- Model No.2619-※-P80
- Product name
- Oil-free
- Port size (Rc)
- 1/8, 1/4
- Max. working pressure (MPa)
- 2.06
- Set pressure range (MPa)
- 0.04 to 0.83
- Remarks
- Model No.2619-※-P90/P94
- Product name
- Stainless steel material used / Oil-free treatment
- Port size (Rc)
- 1/8, 1/4
- Max. working pressure (MPa)
- 1.0
- Set pressure range (MPa)
- 0.04 to 0.83
- Remarks