Product Details
Lubricators
Lubricator for Outdoor use
- Model No.
- LW※000-W
NEW
- Industry
- Press-fitting / Press
【NEW】R3000 series was added as an outdoor spec lubricator.
Guaranteed durability in outdoor use. All metal external parts. Use of tempered glass.
![](../../../src/product_img/product_img_906_Usb6_large.jpg)
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Ideal for applications that take a long time to operate]
Warranty of up to 3 years (Option*)[Guarantees durability for outdoor use]
Compound cycle test (JIS H8502:1999) 960 hours cleared.
Ozone exposure test (JIS D0205:1987) 400 hours cleared.[All-metal cover and gauge plug]
Weather resistance is improved by using metal for the resin parts of general-purpose items.[Outdoor use system configuration]
Various outdoor devices are available for proposals as a system.[Warranty of up to 3 years] (Option*)
To support use in plants and overseas, a 3-year warranty from the date of delivery and 1-year warranty from initial use are available. (with inspection certificate, inspection guidelines, drawings, specifications, traceability system diagram)
* An option for F.R.L. unit. (excluding GW49D)
- Variations
-
- Model No.LW3000-W
- Product name
- Lubricator for Outdoor use
- Port size (Rc, NPT, G)
- 1/4, 3/8
- Min. drip flow rate (㎥/min [ANR])
- 0.03
- Oil storage capacity (㎤)
- 85
- Remarks
- Model No.LW4000-W
- Product name
- Lubricator for Outdoor use
- Port size (Rc, NPT, G)
- 1/4, 3/8, 1/2
- Min. drip flow rate (㎥/min [ANR])
- 0.065
- Oil storage capacity (㎤)
- 170
- Remarks
- Model No.LW8000-W
- Product name
- Lubricator for Outdoor use
- Port size (Rc, NPT, G)
- 3/4, 1
- Min. drip flow rate (㎥/min [ANR])
- 0.065
- Oil storage capacity (㎤)
- 170 (MAX360)
- Remarks