Product Details
Pilot operated 3, 4, 5-port solenoid valves
NAMUR-compatible pneumatic valve
- Model No.
- 4F-NM・4F※※0E-NM・4F※※0EX-NM
- Industry
NAMUR interface compatible series added to reliable 4F Series as an option.
Compatible with non-explosion-proof, explosion-proof series.
- Documents / Download
PDF Catalog
Safety Precautions
Technical Data
CKD plus Members Only
- Features
[NAMUR compatible]
NAMUR interface compatible series added to 4F1/3 Series as an option.
Can be mounted directly to NAMUR standard compliant industrial valves.
- Variations
-
- Model No.4F1※0-NM
- Product name
- 5-port valve
- Sonic conductance C[dm3/(s·bar)]
- 1.6
- Port size
- NAMUR standard (Rc1/4)
- Remarks
- Model No.4F3※0-NM
- Product name
- 5-port valve
- Sonic conductance C[dm3/(s·bar)]
- 3.1
- Port size
- NAMUR standard (Rc1/4)
- Remarks
- Model No.4F1※0E-NM
- Product name
- Explosion-proof 5-port valve
- Sonic conductance C[dm3/(s·bar)]
- 1.6
- Port size
- NAMUR standard (Rc1/4)
- Remarks
- Model No.4F3※0E-NM
- Product name
- Explosion-proof 5-port valve
- Sonic conductance C[dm3/(s·bar)]
- 3.1
- Port size
- NAMUR standard (Rc1/4)
- Remarks
- Model No.4F1※0EX-NM
- Product name
- Explosion-proof 5-port valve and explosion proof construction Exd II BT4
- Sonic conductance C[dm3/(s·bar)]
- 1.6
- Port size
- NAMUR standard (Rc1/4)
- Remarks
- Model No.4F3※0EX-NM
- Product name
- Explosion-proof 5-port valve and explosion proof construction Exd II BT4
- Sonic conductance C[dm3/(s·bar)]
- 3.1
- Port size
- NAMUR standard (Rc1/4)
- Remarks