Product Details
Chucks
Ultra long stroke chuck
- Model No.
- CKJ
- Industry
Thin body long stroke chuck.
[Operating stroke length]
Standard: 80, 130 mm
Short stroke length: 40, 65 mm
- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
[Thin body]
Low overall height, high gripping power.[Long stroke length]
Supports large diameter workpieces.[Hollow specifications]
Part of the body is made hollow.
Pushers and sensors for workpiece confirmation can be installed.[Open / close confirmation switch]
2 proximity switches can be installed.
- Variations
-
- Model No.CKJ
- Product name
- Standard
- Operating stroke length
- 80, 130
- Bore size
- φ12 x 2, φ32 x 2, φ50 x 2
- Port size
- M5, Rc1/8
- Remarks
- Model No.CKJ-※-S1
- Product name
- Short stroke length
- Operating stroke length
- 40, 65
- Bore size
- φ12 x 2, φ32 x 2, φ50 x 2
- Port size
- M5, Rc1/8
- Remarks