Contact Us

Product Details

Chucks

Ultra long stroke chuck

Model No.
CKJ
Industry

Thin body long stroke chuck.
[Operating stroke length]
Standard: 80, 130 mm
Short stroke length: 40, 65 mm

Documents / Download

Digital Catalog

PDF Catalog

Safety Precautions

CKD plus Members Only

Features

[Thin body]
Low overall height, high gripping power.

[Long stroke length]
Supports large diameter workpieces.

[Hollow specifications]
Part of the body is made hollow.
Pushers and sensors for workpiece confirmation can be installed.

[Open / close confirmation switch]
2 proximity switches can be installed.

Variations
Model No.CKJ
Product name
Standard
Operating stroke length
80, 130
Bore size
φ12 x 2, φ32 x 2, φ50 x 2
Port size
M5, Rc1/8
Remarks
Model No.CKJ-※-S1
Product name
Short stroke length
Operating stroke length
40, 65
Bore size
φ12 x 2, φ32 x 2, φ50 x 2
Port size
M5, Rc1/8
Remarks

Return to Product List