Product Details
Solenoid valves for various fluids
Pilot operated 2-port solenoid valve
- Model No.
- KZV3
- Industry
Pilot operated piston drive solenoid valve that can be used for steam, water and oil. Ideal for use as a construction pipe with 100/200 VAC shared.
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Multi voltage compatible]
100 / 200 VAC shared coil (connection method selection) allows reduction through stock standardization.[Differential pressure 0 actuation]
Sizes 15A to 25A are pilot kick and can be used at differential pressure 0.
- Variations