Product Details
Components for Life science
Solenoid pinch valve (fine pinch valve)
- Model No.
- HYN
Discontinued some variations
- Industry
- Cultivation
- Sorting
- Biochemical analysis equipment
- Physicochemical analysis equipment
- Endoscope related device
Pinch valve that opens and closes the tube with solenoid. Ideal for control of pure water, normal saline, reagent, washing solution, etc. with a structure in which only the tube is wetted.
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Reliability]
There is no wetting other than the tube, and the impact on reagents and samples is suppressed.[Ease of use]
NC, NO, 3-port can be flexibly changed by changing the tube position.
- Variations
-
- Model No.HYN-3
- Product name
- Solenoid
- Compatible tube (mm)
- φ3 x 1
- Remarks
- Model No.HYN-5
- Product name
- Solenoid
- Compatible tube (mm)
- φ5 x 3
- Remarks
- Model No.HYN-8
- Product name
- Solenoid
- Compatible tube (mm)
- φ8 x 6
- Remarks
- Model No.HYN-2
- Product name
- Solenoid
- Compatible tube (mm)
- φ2 x 0.5
- Remarks
- Discontinued
2019 12 27Old Catalog