Product Details
Components for coolant
3-port valve for low pressure (coolant valve)
- Model No.
- CV3E・CVS3E
- Industry
- Coolant control
3-port air operated valve that is resistant to foreign matter and specialized for coolant control in machine tools.
[Maximum working pressure: 0.3 MPa]
[Port size: Rc3/4, 1]
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Reliability]
Adopting a cast iron body and metal seal structure reduces the wear and damage of the sealing portion and makes the structure resistant to foreign matter.
- Variations
-
- Model No.CV3E
- Product name
- Air operated
- Max. working pressure (MPa)
- 0.3
- Port size
- Rc3/4, 1
- Remarks
- Model No.CVS3E
- Product name
- With solenoid valve
- Max. working pressure (MPa)
- 0.3
- Port size
- Rc3/4, 1
- Remarks