Contact Us

Product Details

Components for coolant

3-port valve for low pressure (coolant valve)

Model No.
CV3E・CVS3E
Industry
  • Coolant control

3-port air operated valve that is resistant to foreign matter and specialized for coolant control in machine tools.
[Maximum working pressure: 0.3 MPa]
[Port size: Rc3/4, 1]

Documents / Download

PDF Catalog

Safety Precautions

User's Manual

CKD plus Members Only

Features

[Reliability]
Adopting a cast iron body and metal seal structure reduces the wear and damage of the sealing portion and makes the structure resistant to foreign matter.

Variations
Model No.CV3E
Product name
Air operated
Max. working pressure (MPa)
0.3
Port size
Rc3/4, 1
Remarks
Model No.CVS3E
Product name
With solenoid valve
Max. working pressure (MPa)
0.3
Port size
Rc3/4, 1
Remarks

Return to Product List