Product Details
Roller gear cam units
Mechanical indexer roller gear cam unit
- Model No.
- ZRS
NEW
- Industry
- Assembly
- Inspection
This Index unit employs a roller gear cam whose input and output shafts are orthogonal to each other. It realizes high-precision, high-speed and high-cycle positioning. You can choose between indexing and oscillating operations.
![](../../../src/product_img/product_img_18968_HuKv_large.jpg)
- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
- Features
[Secure positioning and high reliability]
High precision positioning, and while stopped, position is securely held by a mechanical lock.[High motion characteristics]
Smooth acceleration/deceleration motion is possible due to the cam, enabling high-speed and high-cycle operation.[Synchronous operation enabled using a general-purpose motor]
A general-purpose motor is used as the power source, enabling synchronized operation with multiple axes or other mechanisms. A detection cam attached to the input shaft enables detection of timing signals by a proximity switch.[Two motions are selectable]
Continuous movement and stopping at a specified angle with the output shaft as the center point. Indexing and oscillating motions can be selected.
- Variations
-
- Model No.ZRS-※※X
- Product name
- Index motion
- Distance between axes (mm)
- 40, 50, 63, 80, 110, 140
- Remarks
- Model No.ZRS-※※Y
- Product name
- Oscillating motion
- Distance between axes (mm)
- 40, 50, 63, 80, 110, 140
- Remarks