Product Details
Silencers
P4* Series for Rechargeable battery manufacturing processes Metering valve with silencer
- Model No.
- SMW2
P4* Series for rechargeable battery manufacturing processes
- Industry
Device that reduces exhaust noise caused by discharged air. Compact with a noise reduction effect of 23 dB [A] and over.
The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part as standard.
![](../../../src/product_img/product_img_1111_4pmR_large.jpg)
- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
[Compact / lightweight / high flow rate]
While compact and lightweight, max. effective cross-sectional area in the class is achieved.[High noise reduction effect]
Noise reduction effect of 23 dB (A) or more. P.P. sintering element with high damping effect integrated into the body to improve noise reduction effects.[Uses push lock type needle]
Knob with push lock mechanism enables easy and secure locking.[Environmental friendly design]
By using plastic material only, sorting at disposal is eliminated.
- Variations
-
- Model No.SMW2-6A
- Product name
- Metering valve with silencer (Rechargeable battery manufacturing processes)
- Port size (R)
- 1/8
- Cylinder bore size
- Φ20 to Φ50
- Noise reduction effect (dB [A])
- 23 or more
- Remarks
- Model No.SMW2-8A
- Product name
- Metering valve with silencer (Rechargeable battery manufacturing processes)
- Port size (R)
- 1/4
- Cylinder bore size
- Φ32 to Φ75
- Noise reduction effect (dB [A])
- 28 or more
- Remarks