Product Details
Parallel hands
P4* Series for Rechargeable battery manufacturing processes 薄形ロングストロークハンド
- Model No.
- HLF2-P4※
P4* Series for rechargeable battery manufacturing processes
- Industry
Thin body equipped with a linear guide to enable precision handling with a long stroke.
3 types of stroke can be selected to suit the application.
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
P40:The use of copper, zinc, and nickel-based materials, zinc plating, and electrolytic nickel plating is limited in the construction of all parts.
- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
[Thin and lightweight with high gripping power]
Achieves high gripping power with a double piston system while being more compact.[3 types of strokes to choose from]
[Bending resistant lead wire switch is available]
A bending resistant lead wire switch that
prevents disconnections even when used in moving parts can be selected.
(Switch model No: T2HR3, T2VR3)[Reduced moment of inertia]
In order to remain thin and lightweight, the moment of inertia was reduced, lessening the load on robots.[Space saving]
The ideal size to suit the workpiece can
be selected.[No tool changer required]
With a long stroke, one hand is able to handle multiple workpiece models.
- Variations
-
- Model No.HLF2-P4※
- Product name
- Double acting (Rechargeable battery manufacturing processes)
- Stroke
- 12~24mm
- Bore size
- Φ8×2, Φ12×2, Φ16×2, Φ20×2
- Port size
- M3,M5
- Remarks
- Model No.HLF2-※-L1-P4※
- Product name
- Double acting (Rechargeable battery manufacturing processes)
- Stroke
- 24~48mm
- Bore size
- Φ8×2, Φ12×2, Φ16×2, Φ20×2
- Port size
- M3,M5
- Remarks
- Model No.HLF2-※-L2-P4※
- Product name
- Double acting (Rechargeable battery manufacturing processes)
- Stroke
- 48~96mm
- Bore size
- Φ8×2, Φ12×2, Φ16×2, Φ20×2
- Port size
- M3,M5
- Remarks