Product Details
Standard cylinders
P4* Series for Rechargeable battery manufacturing processes Medium bore size cylinder
- Model No.
- SCA2-P4※
P4* Series for rechargeable battery manufacturing processes
- Industry
Medium bore size (φ40 to φ100) series of standard tie rod cylinders. Cylinders with wide range of choices, long service life and high reliability thanks to the CKD original packing structure.
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
P40:The use of copper, zinc, and nickel-based materials, zinc plating, and electrolytic nickel plating is limited in the construction of all parts.
![](../../../src/product_img/product_img_2150_V4aC_large.jpg)
- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
- Features
[Lightweight / high corrosion resistance]
Aluminum main parts including both end covers, piston and tube have enabled
Lighter body with higher corrosion resistance and shock resistance.[Mounting brackets / switch type easy to change]
The adapter compatible with different mounting brackets enables easy replacement and helps efficient inventory management.
The cylinder is equipped with a magnet as standard, allowing modification to the type with switch by simply mounting the desired sensor switch.
- Variations
-
- Model No.SCA2-P4※
- Product name
- Double acting (Rechargeable battery manufacturing processes)
- Bore size
- φ40, φ50, φ63, φ80, φ100
- Min. stroke length
- 1
- Max. stroke length
- 800
- Remarks