Product List
Model No. List
- Out of 37 items,
- item No. 1 to 37
Model No. | Product name | Product Category | ||
---|---|---|---|---|
AMD0※ | 2-port valve (Compact) | Air operated valves | Details | |
AMD3※3R | P4* Series for Rechargeable battery manufacturing processes Air operated valve for chemical liquids | Air operated valves | Details | |
AMD3※3R | 2-port valve (Rechargeable battery manufacturing processes) | Air operated valves | Details | |
AMDS | Air operated valve / Drip prevention valve integrated | Drip prevention valves | Details | |
AMDS00 | Medium bore size | Drip prevention valves | Details | |
AMDSZ0 | Small bore size | Drip prevention valves | Details | |
AMDZ※ | 2-port valve (Miniature) | Air operated valves | Details | |
AMD※1H | Air operated valve for chemical liquids (for high pressure) | Air operated valves | Details | |
AMD※1H-※ | Standard | Air operated valves | Details | |
AMD※1H-※-L | Water hammer reduction | Air operated valves | Details | |
AMD※1H-※-V | Operating pressure reduction | Air operated valves | Details | |
AMD※1H-※-VL | Operating pressure reduction/water hammer reduction | Air operated valves | Details | |
AMD※1L | Air operated valve for chemical liquids PVC type | Air operated valves | Details | |
AMD※1L | Air operated valve | Air operated valves | Details | |
AMD※1M | Air operated valve for chemical liquids Metal-free type | Air operated valves | Details | |
AMD※1M | Air operated valve | Air operated valves | Details | |
AMD※※2 | 2-port valve | Air operated valves | Details | |
AMD※※2-B | 2-port valve/high pressure (both ports 0.3 MPa) | Air operated valves | Details | |
AMD※※2-Q | 2-port valve, high pressure type (both ports at 0.4 MPa) | Air operated valves | Details | |
AMD※※2・AMG※※2・GAMD※※2・GAMD0※2A | Air operated valve for chemical liquids | Air operated valves | Details | |
AMD※※3R | 2-port valve | Air operated valves | Details | |
AMD※※3R・AMG※※3R・GAMD※※3R | Air operated valve for chemical liquids | Air operated valves | Details | |
AMD※※・AMG※※ | Air operated valve for chemical liquids | Air operated valves | Details | |
AMG0※ | 3-port valve (Compact) | Air operated valves | Details | |
AMGZ※ | 3-port valve (Miniature) | Air operated valves | Details | |
AMG※※2 | 3-port valve | Air operated valves | Details | |
AMG※※2-B | 3-port valve/high pressure (both ports 0.3 MPa) | Air operated valves | Details | |
AMG※※2-Q | 3-port valve, high pressure type (both ports at 0.4 MPa) | Air operated valves | Details | |
AMG※※3R | 3-port valve | Air operated valves | Details | |
GAMD※※2 | Manifold | Air operated valves | Details | |
GAMD※※2-B | Manifold/high pressure (both ports 0.3 MPa) | Air operated valves | Details | |
GAMD※※2-Q | Manifold, high pressure type (both ports at 0.4 MPa) | Air operated valves | Details | |
GAMD※※3R | Manifold | Air operated valves | Details | |
AMD5※2-15AU・AMD5※2-20AU | 2-port valve PVC union fitting integrated | Air operated valves | Discontinued 2009 09 30 | Details |
AMD※※ | 2-port valve (Medium to large type) | Air operated valves | Discontinued 2018 09 30 | Details |
AMD※※3・AMG※※3・GAMD※※3 | Air operated valve for chemical liquids | Air operated valves | Discontinued 2015 03 31 | Details |
GAMD0※2A | Split manifold | Air operated valves | Discontinued 2023 06 30 | Details |
- first
- prev
- 1
- next
- last
- Search Conditions
- Model No.
- Product Category
- All
- New Products Only
- Discontinued Products Only