Product List

Model No. List

Out of 37 items,
item No. 1 to 37
Model No. Product name Product Category
AMD0※2-port valve (Compact)Air operated valvesDetails
AMD3※3RP4* Series for Rechargeable battery manufacturing processes Air operated valve for chemical liquidsAir operated valvesDetails
AMD3※3R2-port valve (Rechargeable battery manufacturing processes)Air operated valvesDetails
AMDSAir operated valve / Drip prevention valve integratedDrip prevention valvesDetails
AMDS00Medium bore sizeDrip prevention valvesDetails
AMDSZ0Small bore sizeDrip prevention valvesDetails
AMDZ※2-port valve (Miniature)Air operated valvesDetails
AMD※1HAir operated valve for chemical liquids (for high pressure)Air operated valvesDetails
AMD※1H-※StandardAir operated valvesDetails
AMD※1H-※-LWater hammer reductionAir operated valvesDetails
AMD※1H-※-VOperating pressure reductionAir operated valvesDetails
AMD※1H-※-VLOperating pressure reduction/water hammer reductionAir operated valvesDetails
AMD※1LAir operated valve for chemical liquids PVC typeAir operated valvesDetails
AMD※1LAir operated valveAir operated valvesDetails
AMD※1MAir operated valve for chemical liquids Metal-free typeAir operated valvesDetails
AMD※1MAir operated valveAir operated valvesDetails
AMD※※22-port valveAir operated valvesDetails
AMD※※2-B2-port valve/high pressure (both ports 0.3 MPa)Air operated valvesDetails
AMD※※2-Q2-port valve, high pressure type (both ports at 0.4 MPa)Air operated valvesDetails
AMD※※2・AMG※※2・GAMD※※2・GAMD0※2AAir operated valve for chemical liquidsAir operated valvesDetails
AMD※※3R2-port valveAir operated valvesDetails
AMD※※3R・AMG※※3R・GAMD※※3RAir operated valve for chemical liquidsAir operated valvesDetails
AMD※※・AMG※※Air operated valve for chemical liquidsAir operated valvesDetails
AMG0※3-port valve (Compact)Air operated valvesDetails
AMGZ※3-port valve (Miniature)Air operated valvesDetails
AMG※※23-port valveAir operated valvesDetails
AMG※※2-B3-port valve/high pressure (both ports 0.3 MPa)Air operated valvesDetails
AMG※※2-Q3-port valve, high pressure type (both ports at 0.4 MPa)Air operated valvesDetails
AMG※※3R3-port valveAir operated valvesDetails
GAMD※※2ManifoldAir operated valvesDetails
GAMD※※2-BManifold/high pressure (both ports 0.3 MPa)Air operated valvesDetails
GAMD※※2-QManifold, high pressure type (both ports at 0.4 MPa)Air operated valvesDetails
GAMD※※3RManifoldAir operated valvesDetails
AMD5※2-15AU・AMD5※2-20AU2-port valve PVC union fitting integratedAir operated valvesDiscontinued 2009 09 30Details
AMD※※2-port valve (Medium to large type)Air operated valvesDiscontinued 2018 09 30Details
AMD※※3・AMG※※3・GAMD※※3Air operated valve for chemical liquidsAir operated valvesDiscontinued 2015 03 31Details
GAMD0※2ASplit manifoldAir operated valvesDiscontinued 2023 06 30Details
  • first
  • 1
  • last