Product List
Model No. List
- Out of 4868 items,
- item No. 4816 to 4860
| Model No. | Product name | Product Category | ||
|---|---|---|---|---|
| STA2 | Stopper cylinder | Special cylinders | Discontinued 2022 08 31 | Details |
| STA2-P4 | P4* Series for Rechargeable battery manufacturing processes Stopper cylinder | Special cylinders | Discontinued 2020 03 31 | Details |
| SW-A | Cylinder switch | Cylinder switches | Discontinued 2001 09 30 | Details |
| SW-K2YF・SW-K3YF | Preventive maintenance cylinder switch | Cylinder switches | Discontinued 2007 12 31 | Details |
| SW-K2YM・SW-K3YM | Preventive maintenance cylinder switch | Cylinder switches | Discontinued 2007 12 31 | Details |
| SW-S | Cylinder switch | Cylinder switches | Discontinued 2006 06 30 | Details |
| SW-T2YF・SW-T3YF | Preventive maintenance cylinder switch | Cylinder switches | Discontinued 2007 12 31 | Details |
| SW-T2YH※・SW-T2YV※ | 2-color Display type contactless | Cylinder switches | Discontinued 2023 12 28 | Details |
| SW-T2YH※・SW-T2YV※-P4 | 2-color Display type contactless (Rechargeable battery manufacturing processes) | Cylinder switches | Discontinued 2023 12 28 | Details |
| SW-T2YM・SW-T3YM | Preventive maintenance cylinder switch | Cylinder switches | Discontinued 2007 12 31 | Details |
| SW-T3YH※・SW-T3YV※ | 2-color Display type contactless | Cylinder switches | Discontinued 2023 12 28 | Details |
| SW-T3YH※・SW-T3YV※-P4 | 2-color Display type contactless (Rechargeable battery manufacturing processes) | Cylinder switches | Discontinued 2023 12 28 | Details |
| SW-V7 | Small strong magnetic field proof | Cylinder switches | Discontinued 2015 12 31 | Details |
| TCA | Econolex cylinder | Standard cylinders | Discontinued 1997 03 31 | Details |
| TE | High torque | Options | Discontinued 2022 09 30 | Details |
| TMD | Toggle valve for chemical liquid | Manual valves | Discontinued 2018 09 30 | Details |
| TMD※02 | Manual valve | Manual valves | Discontinued 2018 09 30 | Details |
| TQAS0 | Automatic drip prevention valve | Drip prevention valves | Discontinued 2006 03 31 | Details |
| UCA | Unit cylinder | Guided cylinders | Discontinued 1992 12 31 | Details |
| UCAC | Position locking clamp cylinder | Clamp cylinders | Discontinued 2009 11 30 | Details |
| ULKP | Double acting | Cylinders with brake/ with lock | Discontinued 2022 05 31 | Details |
| ULKP-P4※ | Double acting (Rechargeable battery manufacturing processes) | Cylinders with brake/ with lock | Discontinued 2022 05 31 | Details |
| UP-92※-F1 | Antistatic urethane tube (for cleanrooms) | Fittings / tubes | Discontinued 2025 09 30 | Details |
| V1000 | Shut-off valve | Shut-off / exhaust valves | Discontinued 2006 03 31 | Details |
| V3000 | Shut-off valve | Shut-off / exhaust valves | Discontinued 2006 03 31 | Details |
| VP | Vacuum generator | Ejector system | Discontinued 2005 11 30 | Details |
| VP | Vacuum generator Standard type | Ejector system | Discontinued 2005 11 30 | Details |
| VPA | Vacuum generator built-in solenoid valve type | Ejector system | Discontinued 2005 11 30 | Details |
| VPB | Vacuum generator built-in vacuum burst valve | Ejector system | Discontinued 2005 11 30 | Details |
| VPC | Vacuum generator Manifold / Resin type | Ejector system | Discontinued 2005 11 30 | Details |
| VPF | Vacuum generator built-in filter type | Ejector system | Discontinued 2005 11 30 | Details |
| VPM | Vacuum generator Multi-function type | Ejector system | Discontinued 2005 11 30 | Details |
| VPR2 | Vacuum generator Manifold / Full set type | Ejector system | Discontinued 2005 11 30 | Details |
| VPS | Vacuum generator Compact / built-in solenoid valve type | Ejector system | Discontinued 2005 11 30 | Details |
| VPU | Vacuum generator built-in float vacuum switch type | Ejector system | Discontinued 2005 11 30 | Details |
| VSRVV | Pressure adjustment screw・Lock nut type | Vacuum-related products | Discontinued 2022 10 31 | Details |
| WFK5000・WFK6000・WFK7000 | Karman vortex flow rate sensor for water FLUEREX | Flow sensors / controllers | Discontinued 2019 12 27 | Details |
| WF※000 | Flow rate sensor for water | Flow sensors / controllers | Discontinued 2011 02 28 | Details |
| WHL11 | Water Hammerless Valve | Solenoid valves for dedicated fluids | Discontinued 2020 02 28 | Details |
| WM | Flow rate sensor monitor | Flow sensors / controllers | Discontinued 2010 11 30 | Details |
| ZB4-BH※ | Switch head Protrusion type | Logic valves | Discontinued 2011 06 30 | Details |
| ZB4-BR4 | Switch head Large Mushroom-shaped type | Logic valves | Discontinued 2011 06 30 | Details |
| ZCK-Y33 | Roller lever for Limit Switches | Logic valves | Discontinued 2025 06 23 | Details |
| ZJ | Stainless steel tightening fitting | Fittings / tubes | Discontinued 2020 07 29 | Details |
| ZJ | P5* / P7* Series for Cleanrooms Stainless steel tightening fitting | Fittings / tubes | Discontinued 2020 07 29 | Details |
- Search Conditions
- Model No.
- Product Category
- All
- New Products Only
- Discontinued Products Only