Product List

Product List

Out of 37 items,
item No. 11 to 20

Regulators

Compact piston regulator

Model No.
RA800

Compact, lightweight piston regulator with improved operability.

Industry

Vacuum-related products

Vacuum regulator

Model No.
VRA2000

Ideal for circuits that require precise pressure adjustment such as fine workpiece suction or inspection systems. Compac…

Industry

Regulators

Dial air regulator

Model No.
2302・2303・2304

Dial is provided to enable easy pressure adjustment and remote control. (Remote control type only)

Industry

Regulators

Large bore reverse regulator

Model No.
2415

Smooth discharge of secondary side with check valve. No bypass circuit required and easy piping.

In addition to t…

Industry

Regulators

Large bore regulator

Model No.
2215・2216

Regulators

Compact direct acting precision regulator

Model No.
RJB500・MNRJB500

Grease-free specification, compact and space saving compact direct acting precision regulator.
The push-in fitting i…

Industry

Regulators

Clean regulator

Model No.
2619

A compact regulator with oil-prohibited specifications that can be used in a clean room.

Industry

Regulators

Compact reverse regulator

Model No.
2419

Smooth discharge of secondary side with check valve. No bypass circuit required and easy piping.

Industry

Regulators

Compact relief valve

Model No.
B6061

If the pressure increases, compressed air is released into the atmosphere to maintain the set pressure.

Industry

Regulators

Compact regulator

Model No.
B2019

Compact regulator.

In addition to the standard products, there are the following variations.
P11: Ozone-proof

Industry