Product Details
Guided cylinders
High Durability Components HP Series Twin rod cylinder
- Model No.
- STR2-HP1
High Durability Components HP Series
NEW : Added Rechargeable battery manufacturing process (P4※-HP1).
The twin rod mechanism can improve the non-rotating accuracy and also double the thrust.
It has six bore sizes from φ6 to φ32 as well as various options and variations.
HP1 : Long life cylinder. Long life and stable operation were realized by optimizing the sliding parts.
- Industry
- Environmental durability

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Optimized Sliding Section]
Stable operation and long life were realized by the adoption of special compounds for wear resistant packing, the adoption of high frequency grease, and by the optimization of the seal function.

[Long service life]
By optimizing the sliding section, a durability of more than 20 million cycles is realized.

[Stable Operation]
By optimizing the structure of the sliding section, the starting pressure is made constant even in repeated operation frequency.
Since the starting pressure is constant, the operating time is also constant. It contributes to stable operation without frequent stops.

[Same standard dimensions]
It has the same dimensions as the standard type Twin rod cylinder STR2 Series, and can be replaced without changing the design or modifying the equipment.
| Model No. | Product name | Bore size | Stroke | Remarks |
|---|---|---|---|---|
| STR2-HP1 | Double acting / high durability, long service life (High Durability Component) | φ6~φ32 | 5~150 | |
| STR2-P4※-HP1 | Double acting, high durability, for Rechargeable Battery Manufacturing Processes(High Durability) | φ6 to φ32 | 5 to 100 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only