Product Details

Solenoid valves for dedicated fluids

Thin pilot operated 2-port solenoid valve for compressed air

Model No.
SP

CKD's adopted proprietary "Swivel flow path structure (patented)" enables large flow rates at low pressures, while having a thin structure. It is possible to secure the flow rate even while saving energy with further miniaturization. In addition, we have a track record of portable devices in the medical market with progressing miniaturization, and applications outside the medical field are also expanding.

Industry
  • Oxygen concentrator

Add to Favourites

Documents / Download

PDF Catalog

Safety Precautions

User's Manual

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations

[Thin/lightweight/space saving]
Space saving and various layouts are possible.

[Large flow rates at low pressures]
The required large flow rates even at low pressures.

[Manifold compatible]
Supports a variety of variations according to equipment space (custom made).
Effective layout utilizing side gaps or top or bottom surface gaps within the unit is possible.

Model No. Product name Remarks

Return to Product List