Product Details
Explosion-proof 3,5-port solenoid valves
Intrinsically safe explosion-proof pilot 3,5-port valve【Certified area: Europe】
- Model No.
- 4GD※※0EA・4GE※※0EA
Explosion-proof performance : Ⅱ 2G Ex ib ⅡC T4 Gb
Certification No. :IBExU 19ATEX1035(ATEX)
IECEx IBE 19.0008(IECEx)
This is an intrinsically safe explosion-proof solenoid valve that can be used in Zone 1 (Type 1 location) and Zone 2 (Type 2 location). The explosion-proof solenoid valve is compatible with a wide range of flow rates in four sizes, including the smallest valve width of 10 mm. It is ideal for pharmaceutical chemicals, chemicals used in rechargeable battery manufacturing, and other devices that control chemical liquids. Contributes to space saving of solenoid valves for air operated valve operation.
[Applicable cylinder diameter: up to Φ160]
- Industry
- Safety
- Purified water production
- Adjustment
- Filtration
- Filling
- Physicochemical analysis equipment
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[ATEX Directive, IECEx certified product
Explosion-proof performance: Ex ib ⅡC T4 Gb
Certification No.: IBExU 19ATEX1035(ATEX)
IECEx IBE 19.0008(IECEx)
Can be used in hydrogen, acetylene and city gas atmospheres.
[Space saving and light weight]
Realizes a minimum class explosion-proof valve with width of 10mm. In addition to the single unit, it is suitable for use in narrow explosion-proof areas as a manifold.
[Wide series lineup]
4 sizes with valve widths of 10mm, 16mm, 20mm, 24mm. Compatible with a wide range of flow rates.
[High durability 50 million cycles or more]
Achieves more than 50 million cycles for durability by optimizing the sealing function and special surface treatment of the sliding packing. Prevents frequent stops and contributes to stable operation of equipment.
[Protection structure IP67]
IP67 is realized by adopting the M8 connector. Straight or L-shaped cables can be selected.
Model No. | Product name | Piping port position | Port size | Remarks |
---|---|---|---|---|
3GD※※0EA | 3-port single unit valve | Body piping | push-in fittingΦ1.8,Φ4, Φ6, Φ8, Φ10,Φ12, M5, G1/8, 1/4,3/8 | |
4GD※※0EA | 5-port single unit valve | Body piping | Push-in fittingΦ1.8,Φ4, Φ6, Φ8, Φ10,Φ12, M5, G1/8, 1/4,3/8 | |
3GE※※0EA | 3-port single unit valve | Base pipping | G1/8, 1/4,3/8,1/2 | |
4GE※※0EA | 5-port single unit valve | Base pipping | G1/8, 1/4,3/8,1/2 | |
M3/M4GD※※0EA | Individual writing manifold | Body piping | Push-in fittingΦ1.8,Φ4, Φ6, Φ8, Φ10, M5, G1/8, 1/4,3/8 | |
M3/4GE※※0EA | Individual writing manifold | Base pipping | Push-in fittingΦ1.8,Φ4, Φ6, Φ8, Φ10, M5, G1/8, 1/4,3/8,1/2 | |
D5048S | Insulation barrier (intrinsically safe explosion-proof structure) | |||
Z728 | Zener type barrier (intrinsically safe explosion-proof structure) |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- Medicine / analysis
- Physicochemical analysis equipment
- New Products Only
- Discontinued Products Only