Product Details
Slider / Rod type
FP* Series for Food manufacturing processes Electric actuators Slider type
- Model No.
- EBS-M-FP1
FP* Series for food manufacturing processes
It is a slider type electric actuator driven by a stepping motor. It is equipped with a batteryless absolute encoder.
FP1 : Food grade lubricant (NSF H1) is used for flow paths and sliding parts.
[Supported controllers]
ECR
* Please see "Related Products" for details on the controller.
- Industry
- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
2D CAD
Technical Data
CKD plus Members Only
[Achieves downsizing]
Significantly improved performance with the new controller.
Because it can cover a large load with a small body, downsizing becomes possible.
[Further space saving of equipment]
Compact and highly rigid thanks to the outer rail.
Contributes to space saving of equipment.
[Reduction of equipment downtime]
Batteryless absolute encoder holds origin position information.
After emergency stop and/or power OFF, early recovery is possible.
[Reduction of the installation man-hours]
Direct installation is possible without removing the cover from both upper and lower surfaces.
Significantly reduces working time especially when installing from the top.
[Expanded options]
Common body, compatible with motorless specifications (servo motor).
More advanced control is realized with the same dimensions and the use of familiar motors by customers.
Model No. | Product name | Body width | Max. load capacity (horizontal) | Max. load capacity (vertical) | Remarks |
---|---|---|---|---|---|
EBS-04M-FP1 | Slider type (food manufacturing processes) | 44mm | 16.6kg | 8.3kg | Connect to Controller ECR Series |
EBS-05M-FP1 | Slider type (food manufacturing processes) | 54mm | 45kg | 24kg | Connect to Controller ECR Series |
EBS-08M-FP1 | Slider type (food manufacturing processes) | 82mm | 80kg | 40kg | Connect to Controller ECR Series |
- Search Conditions
- Model No.
- Product Category
- Electric actuators
- Slider / Rod type
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only