Product Details

Slider / Rod type

Electric actuators Rod with built-in guide type

Model No.
EBR-M・EBR-G

It has a built-in outer rail type guide, reducing the need for additional guides. It is compact and highly rigid model that contributes to the space saving of the device. In addition, a batteryless absolute encoder can be installed, position information is retained even during an emergency stop, and origin return is not required. At maintenance, the greasing port on the side of the main unit can be used to lubricate all the parts at once. When connecting with the multi-axis controller ECMG Series, a significant increase in basic actuator performance is realized.

[Supported controllers]
EBR-M : ECR
EBR-G : ECG-A・ECMG
* Please see "Related Products" for details on the controller.

Industry
  • Assembly
  • Inspection

Add to Favourites

  • Features
  • Variations

[Significantly improved performance]
When connecting with the multi-axis controller ECMG Series, a significant increase in basic actuator performance is realized.

[Reduces the need for additional guides]
It has the same outer rail guide as EBS and a structure that stands up to offset work and achieves high rigidity in a compact form.

[Reduction of equipment downtime]
An absolute encoder that holds position information without batteries. There is no need for origin return and origin sensors when the power is turned ON. Early recovery is possible even after an emergency stop. Also, because batteries are not required, the encoder battery maintenance is not needed.

[Reduction of the installation man-hours]
Direct installation is possible without removing the cover from both upper and lower surfaces. Significantly reduces working time especially when installing from the top.

Model No. Product name Body widthMax. load capacity (horizontal)Max. load capacity (vertical) Remarks
EBR-04MRod with built-in guide type44mm33.3kg10kgConnect to Controller ECR Series
EBR-05MRod with built-in guide type54mm80kg24kgConnect to Controller ECR Series
EBR-08MRod with built-in guide type82mm80kg38.3kgConnect to Controller ECR Series
EBR-04GRod with built-in guide type44mm40kg10kgConnect to Controller ECG-A・ECMG Series
EBR-05GRod with built-in guide type54mm80kg23.3kgConnect to Controller ECG-A・ECMG Series
EBR-08GRod with built-in guide type82mm80kg55kgConnect to Controller ECG-A・ECMG Series

Return to Product List