Product Details
Components for coolant
Check Valve (with nozzle)
- Model No.
- CCN
By preventing the drippings of coolants, cleaning liquids, cooling water, etc., a smooth transition to the next process becomes possible. As a result, a contribution to improved workability and reduced tact time is achieved. The nozzle has been compactly integrated into the check valve. We have OUT side connections lined up including nozzles, and male/female threads for various applications.
Steam sterilization specifications compliant with the Food Sanitation Act have been added as an option.
- Industry
- Cooling water

- Documents / Download
Digital Catalog
PDF Catalog
Maintenance Parts
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
【Improved workability】
Stops precisely and continues to the next process smoothly, contributing to improved workability and tact time.

【Resistant to Foreign Matter】
The spring and main valving element are not in the flow path while the coolant is passing, and thus problems due to catching foreign matter and clogging are minimized.

【Injection Direction Adjustment Function】
The direction of the discharge outlet is easily adjustable.

【Long service life】
Due to the O-ring sealant and metal touch structure, we have realized long-lasting internal sealing performance.

【A wide range of connection options】
Male and female threads now available for the OUT side,
Rc,NPT andG.
The thread can be freely selected to match thenecessary situation.

[Food Sanitation Act Compliance Option]
Optional addition of steam sterilization specifications (up to 130°C 20min steam).
Liquid contact: Food Sanitation Law Compliant Rubber Material (FKM) + Stainless Steel

- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only