Product Details
Table / Rotary type
Electric actuator Table type
- Model No.
- FLCR
NEW
[NEW] Added Brake Option
The table type electric actuator has a a short stroke and is ideal for transporting and positioning workpieces.
The actuator has a built-in motor that allows for arbitrary adjustments of acceleration/deceleration, eliminating the need for a shock absorber. Space saving is realized.
The body has dimensional compatibility with the pneumatic LCR Series, allowing for compact and pneumatic-like design.
[Supported controllers]
FLCR : ECR
FLCR-G : ECG-B・ECMG
* Please see "Related Products" for details on the controller.
- Industry
- Assembly
- Handling
- Inspection
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
【More Space Saving of Equipment】
Since the motor is built into the actuator, there are no projections or folds in the motor assembly.
Therefore, space saving of equipment is possible.
【Flexible Production】
Unlike pneumatic cylinders, electric actuators can perform multipoint positioning anywhere.
As one actuator can handle the production of various types of products, this contributes to space savings.
【Expanded Options】
The compact design is possible due to the dimensional compatibility with the pneumatic cylinder LCR Series. In addition, since soft starts and soft stops are possible, shock absorbers are not required.
[Brake Options]
When the power supply is shut off, the brake part is locked to hold the position (non-excitation actuated). It can be used as a safety measure to prevent falling along the Z-axis.
Model No. | Product name | Stroke length | Max. operation speed | Max. load capacity(Horizontal) | Remarks |
---|---|---|---|---|---|
FLCR-16※※NCN-※※ | Table type | 50, 75, 100mm | 300mm/s | 4kg | Connect to Controller ECR Series |
FLCR-20※※NCN-※※ | Table type | 50, 75, 100mm | 300mm/s | 5.5kg | Connect to Controller ECR Series |
FLCR-25※※NCN-※※ | Table type | 50, 75, 100mm | 300mm/s | 11kg | Connect to Controller ECR Series |
FLCR-16G※※NC N-※※ | Table type | 50, 75, 100mm | 250mm/s | 4kg | Connect to Controller ECG-B・ECMG Series |
FLCR-20G※※NC N-※※ | Table type | 50, 75, 100mm | 300mm/s | 5.5kg | Connect to Controller ECG-B・ECMG Series |
FLCR-25G※※NC N-※※ | Table type | 50, 75, 100mm | 200mm/s | 11kg | Connect to Controller ECG-B・ECMG Series |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- Car electronics
- Inspection
- New Products Only
- Discontinued Products Only