Product Details
Table / Rotary type
Electric actuator Rotary type
- Model No.
- FGRC
NEW
It is a rotary type electric actuator.
A wide range of operations is possible such as multipoint positioning of the table and the reverse operation of the held workpiece, etc.
[Supported controllers]
FGRC : ECR
FGRC-G : ECG-B・ECMG
* Please see "Related Products" for details on the controller.
- Industry
- Assembly
- Handling
- Inspection
![](../../src/product_img/product_img_13795_zyU1_large.jpg)
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
【Reduces the Adjustment Time of Equipment】
Equipped with a manual mechanism that can be operated without tools.
The rotary table can be easily positioned at startup or when held by the self-locking mechanism.
![](../../src/features_img/features_img_13796_ptFN_fg.jpg)
【Easy Layout Concept】
The layout concept is easy because the center of rotation and the center of the actuator body are coaxial.
![](../../src/features_img/features_img_13934_dGTI_fg.jpg)
【More Space Saving of Equipment】
Since soft starts and soft stops are possible by setting the acceleration / deceleration arbitrarily, no shock absorber is required.
![](../../src/features_img/features_img_13937_IEvi_fg.jpg)
Model No. | Product name | Max. output torque | Max. Operation angular speed | Remarks |
---|---|---|---|---|
FGRC-10360NCN-F※ | Rotary type | 0.89N・m | 200 deg/s | Connect to Controller ECR Series |
FGRC-30360NCN-F※ | Rotary type | 2.71N・m | 200 deg/s | Connect to Controller ECR Series |
FGRC-50360NCN-F※ | Rotary type | 4.66N・m | 200 deg/s | Connect to Controller ECR Series |
FGRC-10G360NCN-F※ | Rotary type | 0.89N・m | 200deg/s | Connect to Controller ECG-B・ECMG Series |
FGRC-30G360NCN-F※ | Rotary type | 2.71N・m | 200deg/s | Connect to Controller ECG-B・ECMG Series |
FGRC-50G360NCN-F※ | Rotary type | 4.66N・m | 200deg/s | Connect to Controller ECG-B・ECMG Series |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- Car electronics
- Inspection
- New Products Only
- Discontinued Products Only