Product Details
Pneumatic pressure sensors
Compact electronic pressure switch (pressure switch)
- Model No.
- PPE
Compact pressure switch of 15 mm wide. Usage is flexible due to compact shape that uses trimmer setting system, three types of piping connection (R1/8, φ6 plug, φ6 push-in fitting), and dust-proof/waterproof structure.
- Industry
- Sensor
- Documents / Download
PDF Catalog
Safety Precautions
2D CAD
3D CAD
CKD plus Members Only
[Selectable piping connection method]
R1/8
φ6 plug
φ6 push-in fitting
[Selectable output]
3-wire type that outputs analog voltage of 1 to 5 V that's proportional to applied pressure (PPE-A series)
2-wire type of ON/OFF output type can be selected. (PPE Series)
[High proof pressure]
Proof pressure of negative pressure type (V01) is as high as 0.6 MPa, so the product can be used for vacuum burst by pressurization.
[Dust-proof / waterproof performance]
It has an IP65 protective structure and can be installed even in places where water gets splashed.
Model No. | Product name | Pressure range (MPa) | Port size (R, φ) | Remarks |
---|---|---|---|---|
PPE | Switch output (1 point) | -0.1 to 1.0 | 1/8, 6 | |
PPE-※A | Analog output (1 to 5 V) | -0.1 to 1.0 | 1/8, 6 | |
PPEV-※A | Analog output (1 to 5 V) | -0.1 to 1.0 | M5, 4, 6 | For Pilot 3, 5-port valve with pressure sensor 4GB※R Series |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only