Product Details
Pneumatic pressure sensors
Electronic pressure switch with digital display
- Model No.
- PPG
A compact 1-screen 2-color display pressure switch of □31 mm. Compatible with protection degree IP65. (Piping connection: Female thread was added.)
- Industry
- Sensor
- Semiconductor manufacturing process (post-process)
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[2-color display] (PPG-D type)
The current pressure state is displayed in two colors of green and red. Pressure normal / abnormal can be judged at a glance.
[Copy function] (PPG-D type)
If one master is set for multiple usage, the rest are copied using the copy function to reduce procedures and prevent setting errors.
[Dust-proof / waterproof performance] (PPG-C / PPG-D type)
It has an IP65 protective structure and can be installed even in places where water gets splashed.
[Overseas support] (PPG-C / PPG-D type)
Pressure unit switching function is available as an option to support overseas use.
[Easy installation / construction] (PPG-D type)
Since the cable uses a connector to connect, it is possible to install a pressure switch after electric wiring.
Model No. | Product name | Pressure range (MPa) | Port size (R, NPT, G) | Remarks |
---|---|---|---|---|
PPG-D-R | 2-color display / compound pressure | -0.1 to 0.1 | 6BM:R1/8, M5、6NM:NPT1/8, #10-32UNF、6GM:G1/8, M5、6B:Rc1/8(Female thread)、 6N:NPN1/8(Female thread)、6G:G1/8(Female thread) | |
PPG-D-V | 2-color display / vacuum pressure | 0 to -0.1 | 6BM:R1/8, M5、6NM:NPT1/8, #10-32UNF、6GM:G1/8, M5、6B:Rc1/8(Female thread)、6N:NPN1/8(Female thread)、6G:G1/8(Female thread) | |
PPG-D-P | 2-color display / positive pressure | 0 to 1.0 | 6BM:R1/8, M5、6NM:NPT1/8, #10-32UNF、6GM:G1/8, M5 6B:Rc1/8(Female thread)、6N:NPN1/8(Female thread)、6G:G1/8(Female thread) | |
PPG-C-R | 1-color display / compound pressure | -0.1 to 0.1 | 1/8 (female thread) | |
PPG-C-V | 1-color display / vacuum pressure | 0 to -0.1 | 1/8 (female thread) | |
PPG-C-P | 1-color display / positive pressure | 0 to 1.0 | 1/8 (female thread) |
- Search Conditions
- Model No.
- Product Category
- Sensors
- Pneumatic pressure sensors
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only