Product Details
Fixed
PowerArm
- Model No.
- PAW
NEW
[NEW] Add Mechanical Lock Mechanism Variation.
Floating and sinking occur during the time of significant weight changes, such as delivery and receipt of deliveries. This mechanical lock can help improve safety and workability when it is unsafe or difficult to use. The lock mechanism is located inside the cylinder, so you can work with it in a compact and smart way.
The PAW Series is a global model that has a high safety design and conforms to European safety standard CE marking (shaft body). The allowable moment has been improved by 40% (at Ø100) compared with conventional and has a highly rigid specification.
A Human Assist product that contributes to alleviating workloads in the workplace and securing workers safety, based on the concept of solidarity with workers. A new model assistance device that allows access from the bottom. With multi-axis specifications, it can be folded and stored and is compact when stored as well. Freely select combinations of up to 3 axes according to the application and location, making it possible to transport heavy objects to higher and farther locations. In the heavy objects transport process, it is suitable for the work of lifting from waist-height to chest level and carrying horizontally avoiding obstacles above. This offers support for womens contributions to the workplace and improvement of multi-operator work.
You can download 3DCAD data from "2DCAD" on Documents / Download.
- Industry
- Clamp
- Positioning
- Conveyance
- Semi-automated facilities
- Safety
- Assembly
- Handling
- Inspection
- Air pressure supply
- Special purpose / conveyance
- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
2D CAD
CKD plus Members Only
[NEW : Add Mechanical Lock Mechanism Variation]
Floating and sinking occur during the time of significant weight changes, such as delivery and receipt of deliveries. This mechanical lock can help improve safety and workability when it is unsafe or difficult to use.
[Easy operation]
Useful when transporting heavy objects! Smoothly transportable with reduced weight.
The center of gravity is close to the operator, for high operability.
As well as increasing ease of operation with the handle mounted on the joint, this allows simple and safe operation without contact with moving parts.
[Arm variations for various work processes①]
Realized a wide movable range according to usage. Heavy workpieces can be conveyed higher and further. One to three axes can be combined according to the application and location.
[Arm variations for various work processes②]
In addition, three types of arms can be selected with respect to the work load.
[High Safety Function]
In addition to the position locking mechanism by the block valve (standard equipment) to prevent workpieces from falling, the rotation lock can be attached (option) so that position can be maintained when power (air, electricity) is down. Furthermore, in order to prevent pinching, a safety design was adopted which narrows the gap of movable joint parts and widens space when the shaft is closed.
[Compatibility with Assistive Systems]
Proposals can be made for holding workpieces securely with attachments and changing the installation method by using a movable carriage that allows the installation location to be modified.(Photo shows movable cart and attachments.)
[Specialized for stacking and unloading of work]
Equipped with a vertical axis, making palletizing / depalletizing processes easy, conventional PAW space saving, compactness and light touch are maintained.
Model No. | Product name | Payload | Vertical stroke | Turning radius | Remarks |
---|---|---|---|---|---|
PAW-AZ | Extension arm (long) + φ125 | 43㎏(When0.5Mpa) | 1100㎜ | 2100㎜ | |
PAW-AZ | Extension arm (short) + φ125 | 47㎏(When0.5Mpa) | 1100㎜ | 1700㎜ | |
PAW-AS | Extension arm (long) + SCARA arm | 53㎏(When0.5Mpa) | 450㎜ | 2000㎜ | |
PAW-AS | Extension arm (short) + SCARA arm | 53㎏(When0.5Mpa) | 450㎜ | 1600㎜ | |
PAW-※B | Mechanical Lock Mechanism | ~75kg(When φ125、0.5Mpa) | 2.75m(When combine φ80, 100, and 125) | 2.45m(When combine φ100, 125 and SCARA) |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- Machine tools
- All
- New Products Only
- Discontinued Products Only