Product Details
Ejector system
Vacuum generator
- Model No.
- VP
Discontinued 2005 11 30
【Discontinued model】
- Industry
Model No. | Product name | Remarks |
---|---|---|
VP | Vacuum generator Standard type | Discontinued 2005 11 30 |
VPA | Vacuum generator built-in solenoid valve type | Discontinued 2005 11 30 |
VPB | Vacuum generator built-in vacuum burst valve | Discontinued 2005 11 30 |
VPC | Vacuum generator Manifold / Resin type | Discontinued 2005 11 30 |
VPF | Vacuum generator built-in filter type | Discontinued 2005 11 30 |
VPM | Vacuum generator Multi-function type | Discontinued 2005 11 30 |
VPR2 | Vacuum generator Manifold / Full set type | Discontinued 2005 11 30 |
VPS | Vacuum generator Compact / built-in solenoid valve type | Discontinued 2005 11 30 |
VPU | Vacuum generator built-in float vacuum switch type | Discontinued 2005 11 30 |
- Search Conditions
- Model No.
- Product Category
- Vacuum system components
- Ejector system
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only