Product Details
Nitrogen
FP* Series for Food manufacturing processes Nitrogen gas extraction unit
- Model No.
- NS-FP・NSU-FP
FP* Series for food manufacturing processes
It easily separates and purifies the high-purity nitrogen necessary for oxidation-proof and explosion-proof applications from compressed air. Horizontal installation is now available with the added flexibility in installation. Furthermore, a wide range of nitrogen concentration is available from 90% to 99.9%. The optimum model is selected from the 17 flow rates and 25 model lineup, and the nitrogen supply state can be constantly monitored with an inline oxygen sensor and flow meter.
FP1 : Food grade lubricant (NSF H1) is used for flow paths and sliding parts.
FP2 : Food grade lubricant (NSF H1) is used for flow paths and sliding parts, materials conforming to the Food Sanitation Act (resin/rubber) are used for the flow path part.
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
Technical Data
CKD plus Members Only
[Improved flexibility in installation and design]
Horizontal installation is now available. Improved ease of use, including installation in dead space and being built into equipment.

[Expanded concentration range]
The nitrogen concentration range is now available from 90%. It is easy to use for low nitrogen-containing applications.

[Easy purification]
Easily purifies nitrogen gas without using a cylinder or large equipment. Generates a nitrogen-enriched gas by utilizing a hollow fiber separation membrane that easily transmits oxygen.

[More compact and convenient through 3 reductions]
Reduced piping: Long piping work is unnecessary since it can be installed near equipment.
Reduced processes / space: We propose the optimum system according to the required flow rate. Contributes to reduced procedures and space.

[Easy maintenance]
The cylinder does not need remaining amount management, replacement, or refilling.
The only required maintenance cost is electricity for the air compressor.
Component replacement is possible without disassembling the piping.

[Rich Lineup]
Optimal models can be selected from a total of 25 types.

[Oxygen concentration sensor connection ]
Inline Oxygen Monitor PNA Series can be connected.

Model No. | Product name | Nitrogen concentration (%) | Output nitrogen (99%) flow rate (L/min) | Remarks |
---|---|---|---|---|
NSU-FP1 | System type (food manufacturing processes) | 95 to 99.9 | 5 to 107 | |
NS-FP2 | Membrane module (food manufacturing processes) | 95 to 99.9 | 5 to 535.2 |
- Search Conditions
- Model No.
- ns
- Product Category
- All
- New Products Only
- Discontinued Products Only