Product Details
Air dryers
Refrigeration air dryer (Xeroaqua dryer)
- Model No.
- GT9000・GT9000W・GT9000WV2
Discontinued some variations
With the latest air dryers, energy conservation and environmental problems are addressed. New refrigerant R-407C adopted so it can be installed freely in any area.
- Industry
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Energy-saving operation system]
Power consumption is reduced by 50% with 300 kW to 450 kW by controlling the number of units.
Power consumption is reduced by 60% with 710 kW and 960 kW, by inverter control.
[Universal installation in any area]
Depending on the environment for installation, it is possible to install models for 75 to 190 kW right up against walls on the rear and either the right or left.
Models for 250 to 450 kW have realized space saving with a top surface exhaust.
[Easy maintenance]
Secure design allows the operation status to be confirmed at a glance.
Central control within the plant is possible with signal takeout.
The electronic operation panel makes the operating status, dew point and failure status of the dryer visible at a glance.
Air pressure gauge mounted on operation panel.
Central control within the plant is possible with remote operation and operation / error signal output takeout.
[Space saving] (GT9075D to GT9190D / GT9075WD to GT9190WD)
Top surface exhaust and drain trap installation can be selected for left or right, and can be installed flush against walls.
* GT9150D(WD) and GT9190D(WD) can only be installed flush against walls to the right.
Model No. | Product name | Applicable air compressor (kW) | Remarks |
---|---|---|---|
GT9075D・GT9090D・GT9120D・GT9150D・GT9190D | Air cooling / standard inlet air | 75 to 190 | |
GT9240・GT9300・GT9380・GT9450 | Air cooling / standard inlet air | 240 to 450 | |
GT9240W・GT9300W・GT9380W・GT9450W | Water cooling / standard inlet air | 240 to 450 | |
GT9075WD・GT9090WD・GT9120WD・GT9150WD・GT9190WD | Water cooling / standard inlet air | 75 to 190 | |
GT9710WV2・GT9960WV2 | Inverter-controlled water cooling / standard inlet air | 710, 960 | |
GT9075・GT9090・GT9120・GT9150・GT9190 | Air cooling / standard inlet air | 75 to 190 | Discontinued 2017 07 31Old CatalogOld Manual【Discontinued model】 Alternative model : GT9075D・GT9090D・GT9120D・GT9150D・GT9190D |
GT9075W・GT9090W・GT9120W・GT9150W・GT9190W | Water cooling / standard inlet air | 75 to 190 | Discontinued 2017 07 31Old CatalogOld Manual【Discontinued model】 Alternative model : GT9075WD・GT9090WD・GT9120WD・GT9150WD・GT9190WD |
GT9710WV・GT9960WV | Inverter-controlled water cooling / standard inlet air | 710, 960 | Discontinued 2016 09 30Old Manual【Discontinued model】 Alternative model : GT9710WV2・GT9960WV2 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only