Product Details
Air dryers
Refrigeration air dryer (Xeroaqua dryer)
- Model No.
- GX3200D・GX5200D
Air dryer with outstanding environmental properties, reliability and safety. Adopts the new refrigerant R-134a / R-407C / easy maintenance is possible.
- Industry
- Documents / Download
PDF Catalog
Maintenance Parts
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Energy saving]
The compact design reduces power consumption.
A low air loss drain discharger has been adopted.
[SUS heat exchanger]
Oil-free stainless steel heat exchanger is used for all models.
Prevents dust generation from heat exchange.
The refrigerant pipes (copper pipes) within the heat exchanger are nickel plated for improved corrosion resistance.
[Easy maintenance]
The safe design allows the operation state to be confirmed at a glance.
Easily service the unit even while it is running.
[Space saving] (GX5255D / GX5275D)
Top surface exhaust and drain trap installation can be selected for left or right, and can be installed flush against walls.
Model No. | Product name | Applicable air compressor (kW) | Remarks |
---|---|---|---|
GX3200D | Air cooling / standard inlet air | Up to 55 | |
GX5200D | Air cooling / high-temperature inlet air | Up to 75 |
- Search Conditions
- Model No.
- Product Category
- Refining and pressure adjusting components
- Air dryers
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only