Product Details
Check valves, shuttle valves, quick exhaust valves
P5* / P7* Series for Cleanrooms Check valve
- Model No.
- CHV2
P5* / P7* Series for cleanrooms
It can completely prevent reverse flow of fluid such as compressed air.
A great variety of bore sizes / options.
P70 : Prevent dust generation
P74 : Prevent dust generation, Without copper, silicon, or halogen-based materials
P80 : Oil prohibited
- Industry
- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
2D CAD
CKD plus Members Only
[Wide variation]
Series are available for port sizes Rc1/8 to Rc1 1/2.
Small, lightweight, neat shape.
[Wide range of options]
Fluoro rubber specifications and oil-prohibited specifications available as options.
An installation bracket is available for small bore sizes.
[Energy saving]
Eco-friendly product.
Products can be sorted and processed for recycling.
Model No. | Product name | Port size (Rc) | Max. working pressure (MPa) | Remarks |
---|---|---|---|---|
CHV2 | Check valve (for cleanrooms) | 1/8, 1/4, 3/8, 1/2, 3/4, 1, 1 1/4, 1 1/2 | 1.0 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only