Product Details
Pressure gauges / displays
P5* / P7* Series for Cleanrooms General purpose pressure gauge
- Model No.
- G49D・G59D
P5* / P7* Series for cleanrooms
A general purpose pressure gauge with an extensive pressure display range (0.2 MPa to 2.0 MPa). Clean-room specifications are available.
P70 : Brass(Nickel plating), Oil prohibited, Water prohibited, Clean packaging
P90 : Stainless steel used, Oil prohibited, Water prohibited, Clean assembly, Clean packaging
P94 : Stainless steel used (Without copper, silicon, or halogen-based materials), Oil prohibited, Water prohibited, Clean packaging
- Industry
- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[General-use pressure gauge]
A general purpose pressure gauge with an extensive pressure display range (0.2 MPa to 2.0 MPa).
The lineup also includes clean-room specifications.
[Copper and PTFE free type]
Copper ion prevention treatment.
Port size: R1/8, R1/4
Model No. | Product name | Port size (R) | Pressure range (MPa) | Remarks |
---|---|---|---|---|
G49D-※-P70 | Clean-room specifications (for cleanrooms) | 1/8 | 0 to 0.2, 0 to 0.4, 0 to 1.0 | |
G49D-※-P9※ | Clean-room specifications (for cleanrooms) | 1/8 | 0 to 0.2, 0 to 0.4, 0 to 1.0 | |
G59D-※-P70 | Clean-room specifications (for cleanrooms) | 1/4 | 0 to 0.2, 0 to 0.4, 0 to 1.0 | |
G59D-※-P9※ | Clean-room specifications (for cleanrooms) | 1/4 | 0 to 0.2, 0 to 0.4, 0 to 1.0 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only