Product Details
Suction pads
Suction pad
- Model No.
- VSP
NEW
Various shapes and variations of materials are available. A wide range of variations that can support various workpieces and transport environments.
[Pad shape] Standard, sponge, bellows, multi-stage bellows, oval, soft, soft bellows, anti-slip, thin object, flat, suction mark prevention
- Industry
![](../../src/product_img/product_img_1700_TlFK_large.jpg)
- Documents / Download
PDF Catalog
Safety Precautions
2D CAD
3D CAD
CKD plus Members Only
[New flat]
Flat type suitable for transporting thin workpieces such as sheets and vinyl.
Consideration of workpiece deformation and wrinkle reduction during adsorption.
![](../../src/features_img/features_img_1702_w3en_fg.jpg)
[New type: suction mark prevention]
Suction mark prevention ideal for liquid crystal glass, painting process, or semiconductor equipment transport.
Suction of workpiece with flexible resin material that is resistant to suction marks.
Material: PEEK, POM, conductive PEEK
![](../../src/features_img/features_img_1705_X5HU_fg.jpg)
Model No. | Product name | Pad diameter | Remarks |
---|---|---|---|
VSP-※R | Standard | φ1 to φ200 | |
VSP-※A | Deep type | φ15 to φ100 | |
VSP-※RM | Compact | φ0.7 to φ4 | |
VSP-※S | Sponge type | φ10 to φ100 | |
VSP-※B | Bellows | φ6 to φ100 | |
VSP-※W | Multi-stage bellows | φ10 to φ50 | |
VSP-※E | Oval type | φ2 to φ8 | |
VSP-※L | Soft type | φ4 to φ40 | |
VSP-※LB | Soft bellows | φ6 to φ20 | |
VSP-※K | Anti-slip | φ10 to φ50 | |
VSP-※P | Thin object type | φ8 to φ20 | |
VSP-※F | Flat | φ10 to φ30 | |
VSP-※Q | Suction mark prevention | φ10 to φ30 | |
VSP | Long stroke | - |
- Search Conditions
- Model No.
- Product Category
- Vacuum system components
- Suction pads
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only