Product Details
Solenoid valves for various fluids
WP Series for Outdoors Pilot kick 2-port solenoid valve (General purpose valve)
- Model No.
- ADK-W
NEW
Outdoors WP Series
【NEW】 The ADK21 Series has been added to the outdoor pilot kick solenoid valve. Temperature specifications and options have been enhanced for entire ADK Series.
Pilot kick 2-port diaphragm drive solenoid valve compatible with a variety of fluids. It can be used with differential pressure 0 and supports various applications through material selection.
- Industry
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
Technical Data
CKD plus Members Only
[Low temperature use]
Minimum ambient temperature -20°C compatible products
[Guarantees durability for outdoor use]
Compound cycle test (JIS H8502:1999) 960 hours cleared.
Ozone exposure test (JIS D0205:1987) 400 hours cleared
[Envisioning Harsh Environments]
Weather resistance is improved by using metal for the resin parts of general-purpose items.
[Ideal for applications that take a long time to operate]
3-year warranty product as an option
[Supports multiple fluids]
The body and sealant material can be selected to support various fluids.
[Variations]
Compatible with various applications by combining a variety of coil options.
[Differential pressure 0 actuation]
Pilot kick which actuates even at differential pressure 0.
Model No. | Product name | Port size (Rc, NPT, G) | Ambient temperature | Remarks |
---|---|---|---|---|
ADK11-DW | 2-port valve | Rc1/2, 3/4 1 | -20℃~60℃ | |
ADK11-EW | 2-port valve | Rc1/2, 3/4 1 | -10℃~60℃ | |
ADK21-DW | 2-port valve | Rc11/4, 11/2, 2 32, 40, 50F | -20℃~60℃ | |
ADK21-EW | 2-port valve | Rc11/4, 11/2, 2 32, 40, 50F | -10℃~60℃ |
- Search Conditions
- Model No.
- Product Category
- Fluid control components
- Solenoid valves for various fluids
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only