Product Details
Pilot operated 3, 4, 5-port solenoid valves
WP Series for Outdoors Pneumatic valve
- Model No.
- 4F-W
Outdoors WP Series
[NEW] Added model of outdoor specification 5-port valve 4F-W Series. The ambient temperature has been enhanced with conventional models.
Terminal box lid has a rugged sealing structure. IP 65 is certified. With a seal coating, water, etc., is completely prevented from entering the device.
[Cylinder bore size: φ6 to φ250]
- Industry
- Documents / Download
PDF Catalog
Safety Precautions
2D CAD
3D CAD
Technical Data
CKD plus Members Only
[Low temperature use]
Minimum ambient temperature -20°C compatible products
(4F2,3 series)
[Ideal for applications that take a long time to operate]
Warranty of up to 3 years (Option*)
[Long service life / high reliability]
Ensures durability and reliability comparable to metal spool valve.
[Effective regardless of frequency of use]
High frequency use is made possible by adopting a special spool structure.
No problem with operating after being out of use, and demonstrates excellent function even for infrequent use.
[No coil burn / lock phenomena]
Adopts a proprietarily developed special soft spool method, and eliminates coil burning and lock which were the cause of 90% of problems or more in the past.
[OK even in adverse environments]
There is no malfunction due to clogging in dusty environments as common exhaust for vent hole and PE port is adopted.
Model No. | Product name | Port size | Ambient temperature range | Remarks |
---|---|---|---|---|
4F2※0-W | Single valve (Outdoor use) | 1/4 | -10℃~60℃ | |
4F2※0-WC | Single Valve (Outdoor type) | 1/4 | -20℃~60℃ | |
4F3※0-W | Single valve (Outdoor use) | 1/4, 3/8 | -10℃~60℃ | |
4F3※0-WC | Single Valve (Outdoor type) | 1/4, 3/8 | -20℃~60℃ | |
4F4※0-W | Single Valve (Outdoor type) | 1/4, 3/8 | -10℃~60℃ | |
4F5※-W | Single Valve (Outdoor type) | 3/8, 1/2 | -10℃~60℃ | |
4F6※-W | Single Valve (Outdoor type) | 1/2, 3/4 | -10℃~60℃ | |
4F7※-W | Single Valve (Outdoor type) | 3/4, 1 | -10℃~60℃ |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only