Product Details
Solenoid valves for various fluids
FP* Series for Food manufacturing processes Direct acting 2, 3-port solenoid valve (General purpose valve)
- Model No.
- AB-FP2・AG-FP2
FP* Series for food manufacturing processes
Direct acting solenoid valve compatible with various fluids. Compatible with various applications through a wide variety of compatible materials, orifice sizes and coil options.
FP2 : Food grade lubricant (NSF H1) is used for flow paths and sliding parts, materials conforming to the Food Sanitation Act (resin/rubber) are used for the flow path part.
- Industry
- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
2D CAD
Technical Data
CKD plus Members Only
[Supports multiple fluids]
The body and sealant material can be selected to support various fluids.
[Variation]
Compatible with various applications through a wide variety of orifice size and coil option combinations.
Model No. | Product name | Port size | Remarks |
---|---|---|---|
AB-FP2 | 2-port single unit valve (food manufacturing processes) | Rc1/8, Rc1/4, Rc3/8, Rc1/2, Rc3/4, Rc1 | |
AG-FP2 | 3-port single unit valve (food manufacturing processes) | Rc1/4, Rc3/8 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only