Product Details
Suction pads
FP* Series for Food manufacturing processes Suction pad
- Model No.
- VSP-FP2
NEW
FP* Series for food manufacturing processes
Various shapes and variations of materials are available. A wide range of variations that can support various workpieces and transport environments. [Pad shape] Standard, sponge, bellows, multi-stage bellows, soft, soft bellows, anti-slip, thin object, flat, For packaging bags, For metal detectors
FP2 : Food grade lubricant (NSF H1) is used for flow paths and sliding parts, materials conforming to the Food Sanitation Act (resin/rubber) are used for the flow path part.
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
Technical Data
CKD plus Members Only
[New Type: For Suction of Packaging Bags]
A new shape of suction pad compatible with all kinds of bagged workpieces. Ideal for bags containing liquids and pouch packs.
Uses materials compliant with the Food Sanitation Act and FDA standards.

【New Type:For Metal Detectors】
Uses a silicone pad blended with metal powder. Two types are available: an iron specification with good reactivity and an SUS specification where wear particles are resistant to rust.
Uses materials compliant with the Food Sanitation Act and FDA standards.

| Model No. | Product name | Pad Diameter | Remarks |
|---|---|---|---|
| VSP-※R-FP2 | Standard (food manufacturing processes) | φ1 to φ200 | |
| VSP-※A-FP2 | Deep type (food manufacturing processes) | φ15 to φ100 | |
| VSP-※S-FP2 | Sponge type (food manufacturing processes) | φ10 to φ100 | |
| VSP-※B-FP2 | Bellows (food manufacturing processes) | φ6 to φ100 | |
| VSP-※W-FP2 | Multi-stage bellows (food manufacturing processes) | φ10 to φ50 | |
| VSP-※L-FP2 | Soft type (food manufacturing processes) | φ4 to φ40 | |
| VSP-※LB-FP2 | Soft bellows (food manufacturing processes) | φ6 to φ20 | |
| VSP-※P-FP2 | Thin object type (food manufacturing processes) | φ8 to φ20 | |
| VSP-※F-FP2 | Flat (food manufacturing processes) | φ10 to φ30 | |
| VSP-※PB-FP2 | For Suction of Packaging Bags(food manufacturing processes) | Φ20~40 | |
| VSP-※BE・BD-FP2 | For Metal Detectors(food manufacturing processes) | Φ10~20 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only