Product Details
Suction pads
FP* Series for Food manufacturing processes Suction pad
- Model No.
- VSP-FP2
FP* Series for food manufacturing processes
Various shapes and variations of materials are available. A wide range of variations that can support various workpieces and transport environments. [Pad shape] Standard, sponge, bellows, multi-stage bellows, oval, soft, soft bellows, anti-slip, thin object, flat, suction mark prevention.
FP2 : Food grade lubricant (NSF H1) is used for flow paths and sliding parts, materials conforming to the Food Sanitation Act (resin/rubber) are used for the flow path part.
- Industry

- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
Technical Data
CKD plus Members Only
[New flat]
Flat type suitable for transporting thin workpieces such as sheets and vinyl.
Consideration of workpiece deformation and wrinkle reduction during adsorption.
Model No. | Product name | Pad diameter | Remarks |
---|---|---|---|
VSP-※R-FP1 | Standard (food manufacturing processes) | φ1 to φ200 | |
VSP-※A-FP1 | Deep type (food manufacturing processes) | φ15 to φ100 | |
VSP-※S-FP1 | Sponge type (food manufacturing processes) | φ10 to φ100 | |
VSP-※B-FP1 | Bellows (food manufacturing processes) | φ6 to φ100 | |
VSP-※W-FP1 | Multi-stage bellows (food manufacturing processes) | φ10 to φ50 | |
VSP-※L-FP1 | Soft type (food manufacturing processes) | φ4 to φ40 | |
VSP-※LB-FP1 | Soft bellows (food manufacturing processes) | φ6 to φ20 | |
VSP-※P-FP1 | Thin object type (food manufacturing processes) | φ8 to φ20 | |
VSP-※F-FP1 | Flat (food manufacturing processes) | φ10 to φ30 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only