Product Details
Filters
FP* Series for Food manufacturing processes Anti-microbial / Bacteria removing filter
- Model No.
- SFC-FP2・SFS-FP2
NEW
FP* Series for food manufacturing processes
[NEW] Large flow rate variation added
Ideal for circuits that blow directly on food. Provides bacteria-removed clean air.
In addition, an odor removal filter has been added to the lineup to supply odorless air (gases). It contributing further to safe and clean air (gases).
FP2 : Food grade lubricant (NSF H1) is used for flow paths and sliding parts, materials conforming to the Food Sanitation Act (resin/rubber) are used for the flow path part.
- Industry
![](../../src/product_img/product_img_11925_Val4_large.jpg)
- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
Technical Data
CKD plus Members Only
[NEW: large flow]
Achieves large flow rate from anti-bacterial to deodorizing to bacteria removing.
Contributes to food safety with best-in-industry performance.
![](../../src/features_img/features_img_19014_XokA_fg.jpg)
[Silver antimicrobial agent on nonwoven fabric used]
Silver ions contained in the antibacterial filter adsorb and destroy the bacteria by inhibiting the action of bacterial enzymes.
![](../../src/features_img/features_img_1670_rwAg_fg.jpg)
[Hollow fiber membrane]
The antibacterial filter‘s straw-shaped fiber wall has countless special slit-like ultra-fine pores and filters out bacteria when compressed air passes through these pores.
![](../../src/features_img/features_img_1678_5rNz_fg.jpg)
[Odor removal filter added]
Adopting filamentous activated carbon, its large adsorbing area realizes high performance and long service life.
![](../../src/features_img/features_img_13185_2Bgh_fg.jpg)
[Element replacement possible]
Easily replaceable element.
![](../../src/features_img/features_img_1688_PeM0_fg.jpg)
[Maintenance seal provided as standard]
The replacement time is now visible due to the maintenance seal.
![](../../src/features_img/features_img_1696_Zg0C_fg.jpg)
Model No. | Product name | Port size (Rc, NPT, G) | Max. processing flow rate (ℓ/min [ANR]) | Remarks |
---|---|---|---|---|
SFC※06-FP2 | Antimicrobial combination (food manufacturing processes) | 1/4, 3/8, 1/2, 3/4, 1 | 360, 700, 2200 | |
SFC※07-FP2 | Antimicrobial/antibacterial combination (food manufacturing processes) | 1/4, 3/8, 1/2, 3/4, 1 | 300, 500, 1100 | |
SFC※08-FP2 | Anti-bacterial / Odor removal filter combination (food manufacturing processes) | 1/4, 3/8, 1/2, 3/4, 1 | 360, 700, 2200 | |
SFC※09-FP2 | Anti-bacterial / Bacteria-removing / Odor removal filter combination(food manufacturing processes) | 1/4, 3/8, 1/2, 3/4, 1 | 300, 500, 1100 | |
SFC※10-FP2 | Antimicrobial pre-filter (food manufacturing processes) | 1/4, 3/8, 1/2, 3/4, 1 | 360, 700, 2200 | |
SFC※20-FP2 | Antimicrobial high performance filter (food manufacturing processes) | 1/4, 3/8, 1/2, 3/4, 1 | 360, 700, 2200 | |
SFC※30-FP2 | Antibacterial filter (food manufacturing processes) | 1/4, 3/8, 1/2, 3/4, 1 | 300, 500, 1100 | |
SFC※40-FP2 | Odor removal filter (food manufacturing processes) | 1/4, 3/8, 1/2, 3/4, 1 | 360, 700, 2200 | |
SFS10-FP2 | Antibacterial filter, inline (food manufacturing processes) | φ8, φ10, φ12, Rc1/4, Rc3/8 | 300 to 400 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only